- 驱动技术
- 自动化技术
- 自动化与控制系统
- SIMATIC HMI 操作员控制和监视系统
- 识别系统
- 工业通讯
- Modular Automation
- SIRIUS 工业控制设备
- 工业通讯
- 分断部件
- 防护设备
- 电机起动器和电机起动器
- 用于控制柜
- SIRIUS 3RW 软起动器
 - SIRIUS 3RA2 电机起动器
- SIRIUS 3RA6 紧凑型起动器
- SIRIUS 3RA8 intelligent load feeders
- SIRIUS 3RC7 intelligent link modules
- ET 200SP e-Starter
- ET 200SP 电机起动器
- SIRIUS 3RM1 电机起动器
- 接口模块
- 电机起动器,高防护等级
- 监视和控制设备
- 安全技术
- 行程开关和安全开关
- 命令和信号设备
- 使用 SIRIUS 进行参数设置、组态和可视化
- SITOP power supplies
 - SIRIUS non-stabilized power supplies
- Transformers
- Filters
- Reactors
- Industrial Edge
- Industry software
- 工业 PC
- 过程控制系统
- 过程仪表
- 过程分析
- SITOP 电源
- 针对具体需求的产品
- 能源
- 楼宇科技
- 低压开关设备和控制设备
- 行业系统解决方案和产品
- 服务
- 中国生产的产品
- Software
- ... 您需要的一切
| |
intelligent link module direct starter standard 0.4-4 A up to 690 V AC frame size S00 for 3RV2.1 and 3RT2.1 for ET 200SP system
Article Number (Market Facing Number) |
3RC71401EE00 |
Product Description |
intelligent link module direct starter standard 0.4-4 A up to 690 V AC frame size S00 for 3RV2.1 and 3RT2.1 for ET 200SP system
|
Product family |
SIRIUS 3RC7 intelligent link modules |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
NBC |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
LOA----- |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (lb) |
0.518 lb |
Packaging Dimension |
3.74 x 4.331 x 2.165 |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047621103297 |
UPC |
Not available |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
X0T4 |
Group Code |
R711 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 06/21/2024 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
e7fec3b7-97e9-434d-8bb9-b6609a7dccdf |
|
|
Version
|
Classification
|
eClass |
12 |
27-37-09-05 |
eClass |
14 |
27-37-09-05 |
eClass |
6 |
27-37-09-05 |
eClass |
7.1 |
27-37-09-05 |
eClass |
8 |
27-37-09-05 |
eClass |
9 |
27-37-09-05 |
eClass |
9.1 |
27-37-09-05 |
ETIM |
7 |
EC001037 |
ETIM |
8 |
EC001037 |
ETIM |
9 |
EC001037 |
|
Please follow the below links to get further information about the product:
|
|
|