11/02/2024 7:24:29 AM
Product Catalog
  • Product Catalog
Minimize
3RG90040DB00 | 3RG90040DB00
Product
Image similar
AS-Interface module F90, digital 4 DI/4 DQ, IP20 4 x inputs for 3-wire sensor 4 x output, 1 A, 24 V DC maximal 6 A for all outputs Connection via Combicon Width 90 mm Combicon connector set 3RX9810-0AA00 must be ordered .
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RG90040DB00 | 3RG90040DB00
Product Description AS-Interface module F90, digital 4 DI/4 DQ, IP20 4 x inputs for 3-wire sensor 4 x output, 1 A, 24 V DC maximal 6 A for all outputs Connection via Combicon Width 90 mm Combicon connector set 3RX9810-0AA00 must be ordered .
Product family F90 module
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N4S
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.181 lb
Packaging Dimension 3.071 x 3.937 x 1.496
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209217287
UPC 754554375274
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 3720
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-04
eClass 14 27-24-26-04
eClass 6 27-24-26-04
eClass 7.1 27-24-26-04
eClass 8 27-24-26-04
eClass 9 27-24-26-04
eClass 9.1 27-24-26-04
ETIM 7 EC001599
ETIM 8 EC001599
ETIM 9 EC001599
IDEA 4 3566
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;