11/22/2024 4:23:46 AM
Product Catalog
  • Product Catalog
Minimize
3RK13010BB100AB4 | 3RK13010BB100AB4
Product
DS1E-X for ET200S High Feature DOL starter Setting range 2.4...8 A Mechanical switching Electronic protection AC-3, up to 3 kW / 400 V expandable for Brake control module 2DI module 2DI module Motor starter ES Circuit breaker signaling parameterizable DPV 1-capable PROFIENERGY-capable to PN
Notes
Product is no longer available
Additional Information:The successor is the ET 200SP system with its compact motor starter modules.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK13010BB100AB4 | 3RK13010BB100AB4
Product Description DS1E-X for ET200S High Feature DOL starter Setting range 2.4...8 A Mechanical switching Electronic protection AC-3, up to 3 kW / 400 V expandable for Brake control module 2DI module 2DI module Motor starter ES Circuit breaker signaling parameterizable DPV 1-capable PROFIENERGY-capable to PN
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/01/2023
Notes
Product is no longer available
Additional Information:The successor is the ET 200SP system with its compact motor starter modules.
.
Price data
Price Group 707
List Price Show prices
Customer Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 3.417 lb
Packaging Dimension 9.016 x 13.11 x 5.197
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209890237
UPC 040892921816
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 4962
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10/26/2016
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium zirconium oxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;