SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3RK13010CB000AA2 | 3RK13010CB000AA2
Product
Image similar
DS1-X for ET 200S Standard DOL starter expandable Setting range 0.18...0.25 A AC-3, 0.06 kW / 400 V Electromechanical starter for brake control module
Notes
Additional Information:The successor is the ET 200SP system with its compact motor starter modules.
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK13010CB000AA2 | 3RK13010CB000AA2
Product Description DS1-X for ET 200S Standard DOL starter expandable Setting range 0.18...0.25 A AC-3, 0.06 kW / 400 V Electromechanical starter for brake control module
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2023
Notes
Additional Information:The successor is the ET 200SP system with its compact motor starter modules.
.
.
Price data
Price Group 707
List Price Show prices
Customer Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 1.984 lb
Packaging Dimension 7.795 x 11.26 x 4.409
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209512856
UPC 662643096088
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 4962
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10/26/2016
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number cf52d2bf-9ea6-4907-9b72-84b034a3b378
Classifications
  Not available
|
Buy product
Quantity 1 Piece
Frequently bought together:
1FK70225AK711UG0 | 1FK70225AK711UG0
SIMOTICS S Synchronous servo motor 1FK7 Compact 0.85Nm, 100K, 6000rpm 0.38kW, Naturally cooled Power/signal connectors Connector can be rotated by 270° FRAME SIZE IMB 5 (IM V1, IM V3) FLANGE 1 RESOLVER MULTI-POLE (RESOLVER P=3) WITH DRIVE-CLIQ INTERFACE; PLAIN SHAFT, TOLERANCE N; W/O HOLDING BRAKE DEGREE OF PROTECTION IP64 SERVOMOTOR SYNCHRON SIMOTICS S SYNCHRONOUS SERVOMOTOR, 1FK7 COMPACT, 0.85 NM, 100K, 6000 RPM,0,38KW, NATURAL COOLING, IM B5 (IM V1, IM V3) POWER/SIGNAL CONNECTORS CONNECTOR CAN BE ROTATED BY 270 DEGR.
1FN36004TP001AD0 | 1FN36004TP001AD0
SIMOTICS L Secondary section cover for size 600; component 3-phase synchronous motor; cover for 3 Secondary section segments
1FN36004TP001AE0 | 1FN36004TP001AE0
SIMOTICS L Secondary section cover for size 600; component 3-phase synchronous motor; cover for 4 Secondary section segments
3RA29211BA00 | 3RA29211BA00
Link module for screw terminal electrical and mechanical for 3RV2.1/3RV2.2-3RT2.2 DC operation or soft starter 3RW3 or sold-state contactor 3RF34
3RK19032AA10 | 3RK19032AA10
TB PEN for ET 200S Terminal block PEN for starter with connection for loads for mounting in the center
;