11/04/2024 2:00:14 PM
Product Catalog
  • Product Catalog
Minimize
3RK18022FB060GA1 | 3RK18022FB060GA1
Product
ASIsafe CD (V3) for AS-i Safety monitor contains configuration software ASIMON V3.05 Suitable for Windows XP, Vista, 7, 8, 8.1 (32/64 bit); 10 Pro, 10 Enterpr. (64 bit); Win Server 2012, 2016 (64 bit).
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK18022FB060GA1 | 3RK18022FB060GA1
Product Description ASIsafe CD (V3) for AS-i Safety monitor contains configuration software ASIMON V3.05 Suitable for Windows XP, Vista, 7, 8, 8.1 (32/64 bit); 10 Pro, 10 Enterpr. (64 bit); Win Server 2012, 2016 (64 bit).
Product family AS-Interface safety monitors
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2022
Price data
Price Group N4T
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.476 lb
Packaging Dimension 7.441 x 9.409 x 1.063
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169190138
UPC 754554956459
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 3721
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;