11/04/2024 1:59:43 PM
Product Catalog
  • Product Catalog
Minimize
3RK19010CB01 | 3RK19010CB01
Product
AS-Interface mounting plate K60 for compact modules K60 for installation on standard mounting rail for 2 flat cables AS-i cable (yellow) and AS-i cable 24 V (black)
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK19010CB01 | 3RK19010CB01
Product Description AS-Interface mounting plate K60 for compact modules K60 for installation on standard mounting rail for 2 flat cables AS-i cable (yellow) and AS-i cable 24 V (black)
Product family Miscellaneous accessories
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N4S
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.201 lb
Packaging Dimension 2.362 x 5.906 x 0.394
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209646971
UPC 754554931043
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 3721
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;