11/04/2024 1:59:02 PM
Product Catalog
  • Product Catalog
Minimize
3RK19011AA00 | 3RK19011AA00
Product
AS-Interface accessory Input jumper M12 for safe modules Design color black
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK19011AA00 | 3RK19011AA00
Product Description AS-Interface accessory Input jumper M12 for safe modules Design color black
Product family AS-Interface safety modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N4S
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.026 lb
Packaging Dimension 0.591 x 1.575 x 0.591
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209534490
UPC 783087661097
Commodity Code 85366990
LKZ_FDB/ CatalogID CC-IC10
Product Group 3721
Group Code R711
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;