11/04/2024 1:59:44 PM
Product Catalog
  • Product Catalog
Minimize
3RK19011MX02 | 3RK19011MX02
Product
AS-i Extension Plug Compact Doubling of the cable length to 200 m per AS-Interface segment Degree of protection IP67 Connection directly to AS-i Flat ribbon cable
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK19011MX02 | 3RK19011MX02
Product Description AS-i Extension Plug Compact Doubling of the cable length to 200 m per AS-Interface segment Degree of protection IP67 Connection directly to AS-i Flat ribbon cable
Product family Extension plug
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N4S
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.106 lb
Packaging Dimension 2.953 x 4.134 x 0.984
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209936997
UPC 804766173738
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 3721
Group Code R711
Country of origin Indonesia
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;