11/24/2024 12:06:01 PM
Product Catalog
  • Product Catalog
Minimize
3RK19020CC00 | 3RK19020CC00
Product
Connector set 6 x 2.5 mm2, 9-pole, complete with PG16 cable entry
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK19020CC00 | 3RK19020CC00
Product Description Connector set 6 x 2.5 mm2, 9-pole, complete with PG16 cable entry
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 707
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.143 lb
Packaging Dimension 2.559 x 3.937 x 1.378
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209376618
UPC 662643245172
Commodity Code 85366990
LKZ_FDB/ CatalogID CC-IC10
Product Group 3722
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;