11/04/2024 6:33:00 PM
Product Catalog
  • Product Catalog
Minimize
3RK19021DA00 | 3RK19021DA00
Product
M12 socket for PROFIBUS angled, 5-pole, B-encoded screw terminal no terminating resistor
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK19021DA00 | 3RK19021DA00
Product Description M12 socket for PROFIBUS angled, 5-pole, B-encoded screw terminal no terminating resistor
Product family Accessories for all M200D motor starters
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 707
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.159 lb
Packaging Dimension 1.457 x 3.74 x 1.063
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209853003
UPC 662643517972
Commodity Code 85366990
LKZ_FDB/ CatalogID CC-IC10
Product Group 3722
Group Code R711
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
UNSPSC 15 39-12-15-21
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;