11/04/2024 8:17:30 PM
Product Catalog
  • Product Catalog
Minimize
3RK19023GB30 | 3RK19023GB30
Product
Power line 7/8" for 24 V connected and unconnected assembled with 1 x 7/8" angled on one side, 1.5 mm2 Socket, 5-pole, Length 3.0 m
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK19023GB30 | 3RK19023GB30
Product Description Power line 7/8" for 24 V connected and unconnected assembled with 1 x 7/8" angled on one side, 1.5 mm2 Socket, 5-pole, Length 3.0 m
Product family Accessories for all M200D motor starters
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 707
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.926 lb
Packaging Dimension 14.567 x 9.921 x 1.969
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209855649
UPC 662643851410
Commodity Code 85444290
LKZ_FDB/ CatalogID CC-IC10
Product Group 3722
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-06-18-01
eClass 14 27-06-18-01
eClass 6 27-06-18-01
eClass 7.1 27-06-18-01
eClass 8 27-06-18-01
eClass 9 27-06-18-01
eClass 9.1 27-06-18-01
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
IDEA 4 1722
UNSPSC 15 26-12-16-09
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;