Terminal module for ET 200S DS for DOL starter with supply line connection
Notes
Additional Information:The successor is the ET 200SP system with its compact motor starter modules.
.
.
Article Number (Market Facing Number) |
3RK19030AB00 | 3RK19030AB00 |
Product Description |
Terminal module for ET 200S DS for DOL starter with supply line connection
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 10/01/2023 |
Notes |
Additional Information:The successor is the ET 200SP system with its compact motor starter modules.
.
.
|
Price Group |
707 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
0.776 lb |
Packaging Dimension |
2.461 x 10.748 x 4.961 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209398283 |
UPC |
662643248739 |
Commodity Code |
85369095 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
4962 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 05/01/2012 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|