11/22/2024 3:59:06 AM
Product Catalog
  • Product Catalog
Minimize
3RK19030AE00 | 3RK19030AE00
Product
15 mm power bus jumper L123 for ET 200S
Notes
Additional Information:The successor is the ET 200SP system with its compact motor starter modules.
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK19030AE00 | 3RK19030AE00
Product Description 15 mm power bus jumper L123 for ET 200S
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2023
Notes
Additional Information:The successor is the ET 200SP system with its compact motor starter modules.
.
.
Price data
Price Group 707
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.057 lb
Packaging Dimension 2.047 x 2.835 x 1.063
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209383722
UPC 662643247923
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 4962
Group Code R711
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;