06/02/2024 1:20:48 PM
Product Catalog
  • Product Catalog
Minimize
3RK19030AG01 | 3RK19030AG01
Product
Image similar
TM-XB215 S24-01 for ET200S motor starter for brake modules XB3/XB4/XB6 Terminal module for mounting for brake control module on the right next to RS1-X, DS1-X RS1E-X, DS1E-X F-DS1E-X,F-RS1E-X DSS1E-X without XB4/6
Notes
Additional Information:The successor is the ET 200SP system with its compact motor starter modules.
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK19030AG01 | 3RK19030AG01
Product Description TM-XB215 S24-01 for ET200S motor starter for brake modules XB3/XB4/XB6 Terminal module for mounting for brake control module on the right next to RS1-X, DS1-X RS1E-X, DS1E-X F-DS1E-X,F-RS1E-X DSS1E-X without XB4/6
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2023
Notes
Additional Information:The successor is the ET 200SP system with its compact motor starter modules.
.
.
Price data
Price Group 707
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 65 Day/Days
Net Weight (lb) 0.381 lb
Packaging Dimension 4.528 x 7.874 x 1.772
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209498594
UPC 662643246650
Commodity Code 85369095
LKZ_FDB/ CatalogID CC-IC10
Product Group 4962
Group Code R711
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;