11/21/2024 2:31:01 PM
Product Catalog
  • Product Catalog
Minimize
3RK32311AA10 | 3RK32311AA10
Product
SIRIUS, Extension module 3RK32 for modular Safety system 3RK3 2/4 F-DI, 2 F-DO, 24 V DC/1.2 A Can be parameterized via MSS ES 22.5 mm overall width screw terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) without connection cable
Notes
Additional Information:successor 3SK2, S7-1200F or ET200SP when AS-i is used
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK32311AA10 | 3RK32311AA10
Product Description SIRIUS, Extension module 3RK32 for modular Safety system 3RK3 2/4 F-DI, 2 F-DO, 24 V DC/1.2 A Can be parameterized via MSS ES 22.5 mm overall width screw terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) without connection cable
Product family 3RK32, 3RK33 expansion modules
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2021
Notes
Additional Information:successor 3SK2, S7-1200F or ET200SP when AS-i is used
Price data
Price Group N6W
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.364 lb
Packaging Dimension 1.102 x 4.272 x 5.787
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209684423
UPC 754554961989
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 5358
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-18-19
eClass 14 27-37-18-19
eClass 6 27-37-18-19
eClass 7.1 27-37-18-19
eClass 8 27-37-18-19
eClass 9 27-37-18-19
eClass 9.1 27-37-18-19
ETIM 7 EC001449
ETIM 8 EC001449
ETIM 9 EC001449
IDEA 4 5166
UNSPSC 15 39-12-22-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;