SIRIUS, interface module DP interface, for modular safety system 3RK3 PROFIBUS DP interface 12 Mbps, RS 485 45 mm overall width screw terminal can be parameterized via Safety ES without connection cable
Notes
Article Number (Market Facing Number) |
3RK35111BA10 | 3RK35111BA10 |
Product Description |
SIRIUS, interface module DP interface, for modular safety system 3RK3 PROFIBUS DP interface 12 Mbps, RS 485 45 mm overall width screw terminal can be parameterized via Safety ES without connection cable
|
Product family |
3RK35 interface modules |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 10/01/2024 |
Notes |
|
Successor |
3SK2511-1FA10 |
Replacement Description |
Not available |
Price Group |
N6W |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (lb) |
0.723 lb |
Packaging Dimension |
2.067 x 5.236 x 5.236 |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209684348 |
UPC |
754554962009 |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5358 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 05/01/2012 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
lblREACHCode0237
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-18-19 |
eClass |
14 |
27-37-18-19 |
eClass |
6 |
27-37-18-19 |
eClass |
7.1 |
27-37-18-19 |
eClass |
8 |
27-37-18-19 |
eClass |
9 |
27-37-18-19 |
eClass |
9.1 |
27-37-18-19 |
ETIM |
7 |
EC001449 |
ETIM |
8 |
EC001449 |
ETIM |
9 |
EC001449 |
IDEA |
4 |
5166 |
UNSPSC |
15 |
39-12-22-05 |
|
Please follow the below links to get further information about the product:
|
|
|