11/05/2024 10:23:01 AM
Product Catalog
  • Product Catalog
Minimize
3RK35112BA10 | 3RK35112BA10
Product
SIRIUS, interface module DP interface, for modular safety system 3RK3 PROFIBUS DP interface 12 Mbps, RS 485 45 mm overall width spring-type terminal can be parameterized via Safety ES without connection cable
Notes
A successor is available for this product
3SK2511-2FA10 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK35112BA10 | 3RK35112BA10
Product Description SIRIUS, interface module DP interface, for modular safety system 3RK3 PROFIBUS DP interface 12 Mbps, RS 485 45 mm overall width spring-type terminal can be parameterized via Safety ES without connection cable
Product family 3RK35 interface modules
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2024
Notes
A successor is available for this product
3SK2511-2FA10 Compare Products
Successor information
Successor 3SK2511-2FA10
Replacement Description Not available
Price data
Price Group N6W
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.697 lb
Packaging Dimension 2.067 x 5.236 x 5.236
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209684355
UPC 754554962016
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 5358
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

lblREACHCode0237

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-18-19
eClass 14 27-37-18-19
eClass 6 27-37-18-19
eClass 7.1 27-37-18-19
eClass 8 27-37-18-19
eClass 9 27-37-18-19
eClass 9.1 27-37-18-19
ETIM 7 EC001449
ETIM 8 EC001449
ETIM 9 EC001449
IDEA 4 5166
UNSPSC 15 39-12-22-05
Please follow the below links to get further information about the product:
|
;