11/24/2024 9:02:58 AM
Product Catalog
  • Product Catalog
Minimize
3RK50100BA100AA0 | 3RK50100BA100AA0
Product
!!! phased-out product !!! The preferred successor is 6ES7141-5BF00-0BL0 IO-Link module K20, digital 4 DI, IP67, 4x 1 input sensor supply max. 200 mA 2 x M12 socket Y-assignment
Notes
Additional Information:The successor is IO-Link I/O module e.g. 6ES7141-5BF00-0BL0
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK50100BA100AA0 | 3RK50100BA100AA0
Product Description !!! phased-out product !!! The preferred successor is 6ES7141-5BF00-0BL0 IO-Link module K20, digital 4 DI, IP67, 4x 1 input sensor supply max. 200 mA 2 x M12 socket Y-assignment
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 05/11/2022
Notes
Additional Information:The successor is IO-Link I/O module e.g. 6ES7141-5BF00-0BL0
Price data
Price Group N4S
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.165 lb
Packaging Dimension 2.244 x 4.606 x 1.969
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209774186
UPC 754554968810
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 3760
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-04
eClass 14 27-24-26-04
eClass 6 27-24-26-04
eClass 7.1 27-24-26-04
eClass 8 27-24-26-04
eClass 9 27-24-26-04
eClass 9.1 27-24-26-04
ETIM 7 EC001599
ETIM 8 EC001599
ETIM 9 EC001599
IDEA 4 3566
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;