11/24/2024 8:11:55 AM
Product Catalog
  • Product Catalog
Minimize
3RS15402HB80 | 3RS15402HB80
Product
temperature monitoring relay for IO-Link Thermocouple J,K, T,E, N,R, S,B 2 limit values -99 °C to 1800 °C 3 x 1 CO, width 45 mm spring-loaded terminal !!!phased-out product!!! the preferred successor is 3RS2800-2BA40
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RS15402HB80 | 3RS15402HB80
Product Description temperature monitoring relay for IO-Link Thermocouple J,K, T,E, N,R, S,B 2 limit values -99 °C to 1800 °C 3 x 1 CO, width 45 mm spring-loaded terminal !!!phased-out product!!! the preferred successor is 3RS2800-2BA40
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/01/2024
Notes
Product was deleted without replacement
.
Price data
Price Group PF7
List Price Show prices
Customer Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.705 lb
Packaging Dimension 2.244 x 4.488 x 4.37
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209895973
UPC 040892915723
Commodity Code 85364190
LKZ_FDB/ CatalogID CC-IC10
Product Group 5882
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;