11/24/2024 6:55:33 PM
Product Catalog
  • Product Catalog
Minimize
3RT10341AB001AA0
Product
Power contactor, AC-3 32 A, 15 kW / 400 V 24 V AC, 50 Hz, 3-pole Size S2, Screw terminal Upright mounting position !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2035-1AB00-1AA0<<
Notes
Product is no longer available
Additional Information:Successor SIRIUS Innovation 3RT2
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RT10341AB001AA0
Product Description Power contactor, AC-3 32 A, 15 kW / 400 V 24 V AC, 50 Hz, 3-pole Size S2, Screw terminal Upright mounting position !!! Phased-out product !!! Successor is SIRIUS 3RT2 Preferred successor type is >>3RT2035-1AB00-1AA0<<
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 09/30/2022
Notes
Product is no longer available
Additional Information:Successor SIRIUS Innovation 3RT2
.
Price data
Price Group N9U
List Price Show prices
Customer Price Show prices
Metal Factor LFO-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (lb) 1.808 lb
Packaging Dimension 2.441 x 4.646 x 4.882
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209547186
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 3705
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;