11/05/2024 12:19:00 PM
Product Catalog
  • Product Catalog
Minimize
3RT10541AB36 | 3RT10541AB36
Product
power contactor, AC-3e/AC-3 115 A, 55 kW / 400 V, AC (50-60 Hz) / DC Uc: 23-26 V 3-pole, auxiliary contacts 2 NO + 2 NC drive: conventional main circuit: box terminal control and auxiliary circuit: screw terminal
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RT10541AB36 | 3RT10541AB36
Product Description power contactor, AC-3e/AC-3 115 A, 55 kW / 400 V, AC (50-60 Hz) / DC Uc: 23-26 V 3-pole, auxiliary contacts 2 NO + 2 NC drive: conventional main circuit: box terminal control and auxiliary circuit: screw terminal
Product family SIRIUS 3RT contactors, 3-pole, up to 250 kW
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N9W
List Price Show prices
Customer Price Show prices
Metal Factor LFO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 8.069 lb
Packaging Dimension 7.48 x 5.079 x 7.126
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209503120
UPC 754554942377
Commodity Code 85364190
LKZ_FDB/ CatalogID CC-IC10
Product Group 3706
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-10-03
eClass 14 27-37-10-03
eClass 6 27-37-10-03
eClass 7.1 27-37-10-03
eClass 8 27-37-10-03
eClass 9 27-37-10-03
eClass 9.1 27-37-10-03
ETIM 7 EC000066
ETIM 8 EC000066
ETIM 9 EC000066
IDEA 4 4755
UNSPSC 15 39-12-15-29
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;