- 驱动技术
- 自动化技术
- 自动化与控制系统
- SIMATIC HMI 操作员控制和监视系统
- 识别系统
- 工业通讯
- Modular Automation
- SIRIUS 工业控制设备
- 工业通讯
- 分断部件
- 接触器和接触器组件
- 交流接触器-CN
- 用于开关电机的电源接触器
- SIRIUS 3RT 接触器,3 针,最高 250 kW
- SIRIUS 3RT12 和 3TF6 真空接触器:
- 3TF2 接触器,3-极, 2.2 ... 4 kW
- 3TG10 功率继电器/小型接触式继电器
- SIRIUS contactors 3RT7
- SIRIUS 3RT1 接触器,3 极,最高 45 kW
- 3TG10 功率继电器/小型接触式继电器
- 可逆接触器组件
- 用于星-三角起动用接触器组件
- 专用的接触器
- 接触式继电器
- 耦合继电器
- SIRIUS 3RS70 信号转换器
- SIRIUS 3RR24 单继电器,用于安装在支持 IO-Link 的 3RT2 接触器上
- 附件和备件
- 用于电机切换和持久性负载的 3T 接触器(CN)
- 软起动器和电子式开关装置
- 防护设备
- 电机起动器和电机起动器
- 监视和控制设备
- 安全技术
- 行程开关和安全开关
- 命令和信号设备
- 使用 SIRIUS 进行参数设置、组态和可视化
- SITOP power supplies
 - SIRIUS non-stabilized power supplies
- Transformers
- Filters
- Reactors
- Industrial Edge
- Industry software
- 工业 PC
- 过程控制系统
- 过程仪表
- 过程分析
- SITOP 电源
- 针对具体需求的产品
- 能源
- 楼宇科技
- 低压开关设备和控制设备
- 行业系统解决方案和产品
- 服务
- 中国生产的产品
- Software
- ... 您需要的一切
| |
power contactor, AC-3e/AC-3, 12 A, 5.5 kW / 400 V, 3-pole, 600 V AC, 60 Hz, auxiliary contacts: 1 NO, screw terminal, size: S00
Article Number (Market Facing Number) |
3RT20171AT61 | 3RT20171AT61 |
Product Description |
power contactor, AC-3e/AC-3, 12 A, 5.5 kW / 400 V, 3-pole, 600 V AC, 60 Hz, auxiliary contacts: 1 NO, screw terminal, size: S00
|
Product family |
SIRIUS 3RT contactors, 3-pole, up to 250 kW |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
PB8 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
LDO----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (lb) |
0.514 lb |
Packaging Dimension |
2.441 x 3.268 x 2.047 |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047621002934 |
UPC |
804766252761 |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5330 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 10/01/2009 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-37-10-03 |
eClass |
14 |
27-37-10-03 |
eClass |
6 |
27-37-10-03 |
eClass |
7.1 |
27-37-10-03 |
eClass |
8 |
27-37-10-03 |
eClass |
9 |
27-37-10-03 |
eClass |
9.1 |
27-37-10-03 |
ETIM |
7 |
EC000066 |
ETIM |
8 |
EC000066 |
ETIM |
9 |
EC000066 |
IDEA |
4 |
4755 |
UNSPSC |
15 |
39-12-15-29 |
|
Please follow the below links to get further information about the product:
|
|
|