Tenga en cuenta que Es posible que SiePortal no esté disponible desde el Monday, February 17 11:00 PM hasta el Wednesday, February 19 10:45 PM debido a mantenimiento de rutina. Gracias por su comprensión. El equipo de servicio de SiePortal
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3RT20181FB443MA0 | 3RT20181FB443MA0
Product
power contactor, AC-3e/AC-3, 16 A, 7.5 kW / 400 V, 3-pole, 24 V DC, with integrated diode, auxiliary contacts: 2 NO + 2 NC, screw terminal, size: S00, captive auxiliary switch
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
3RA29122H
Mechanical connectors Lateral interlock for contactor 3RT2.1 consists of 2 connectors and 1 anchor for 1 combination
3RA29132AA1
Wiring kit for screw terminal Electrical and mechanical Including mechanical interlocking for reversing starter Size S00
3RA29132BB1
Wiring kit for screw terminal Electrical and mechanical Including mechanical interlocking for YD starter Size S00
3RA29133K
3-phase feed-in terminal, for contactors 3RT201
Product
Article Number (Market Facing Number) 3RT20181FB443MA0 | 3RT20181FB443MA0
Product Description power contactor, AC-3e/AC-3, 16 A, 7.5 kW / 400 V, 3-pole, 24 V DC, with integrated diode, auxiliary contacts: 2 NO + 2 NC, screw terminal, size: S00, captive auxiliary switch
Product family SIRIUS 3RT contactors, 3-pole, up to 250 kW
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group PB8
List Price Show prices
Customer Price Show prices
Metal Factor LDP-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.763 lb
Packaging Dimension 1.969 x 2.421 x 4.744
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209864924
UPC 662643913354
Commodity Code 85364190
LKZ_FDB/ CatalogID CC-IC10
Product Group 5330
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2009
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-10-03
eClass 14 27-37-10-03
eClass 6 27-37-10-03
eClass 7.1 27-37-10-03
eClass 8 27-37-10-03
eClass 9 27-37-10-03
eClass 9.1 27-37-10-03
ETIM 7 EC000066
ETIM 8 EC000066
ETIM 9 EC000066
IDEA 4 4755
UNSPSC 15 39-12-15-29
|
Buy product
Quantity 1 Piece
Frequently bought together:
3RH21311JB40 | 3RH21311JB40
coupling contactor relay, 3 NO + 1 NC, 24 V DC, 0.7-1.25* Us, with integrated diode, screw terminal, frame size S00, suitable for PLC outputs, not expandable with auxiliary switch expandable
3RH21401AK60 | 3RH21401AK60
contactor relay, 4 NO, 110 V AC, 50 Hz / 120 V, 60 Hz, screw terminal, frame size S00
3RT20281AK60 | 3RT20281AK60
power contactor, AC-3e/AC-3, 38 A, 18.5 kW / 400 V, 3-pole, 110 V AC, 50 Hz / 120 V, 60 Hz, auxiliary contacts: 1 NO + 1 NC, screw terminal, size: S0
3RT20351KB40 | 3RT20351KB40
power contactor, AC-3e/AC-3, 41 A, 18.5 kW / 400 V, 3-pole, 24 V DC, 0.8-1.2* Us, with integrated varistor, auxiliary contacts: 1 NO + 1 NC, screw terminal, size: S2, suitable for PLC outputs
3RT20361KB40 | 3RT20361KB40
power contactor, AC-3e/AC-3, 51 A, 22 kW / 400 V, 3-pole, 24 V DC, 0.8-1.2* Us, with integrated varistor, auxiliary contacts: 1 NO + 1 NC, screw terminal, size: S2, suitable for PLC outputs
;