05/16/2024 9:15:51 AM
Product Catalog
  • Product Catalog
Minimize
3RU19002AF71 | 3RU19002AF71
Product
Electronic remote reset 110...127 V AC/DC for 3RU Size S00...S3
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RU19002AF71 | 3RU19002AF71
Product Description Electronic remote reset 110...127 V AC/DC for 3RU Size S00...S3
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group NA3
List Price Show prices
Customer Price Show prices
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.121 lb
Packaging Dimension 1.969 x 2.835 x 1.929
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209297654
UPC 754554412337
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 3739
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-15-92
eClass 14 27-37-15-92
eClass 6 27-37-92-02
eClass 7.1 27-37-92-02
eClass 8 27-37-92-02
eClass 9 27-37-92-02
eClass 9.1 27-37-92-02
ETIM 7 EC002027
ETIM 8 EC002027
ETIM 9 EC002027
UNSPSC 15 39-12-23-30
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;