04/19/2024 5:10:57 PM
Product Catalog
  • Product Catalog
Minimize
3RV10111CA20 | 3RV10111CA20
Product
Image similar
Circuit breaker size S00 for motor protection CLASS 10 A-release 1.8...2.5 A Short-circuit release 33 A Spring-type terminal Standard switching capacity !!! Phased-out product !!! Successor is SIRIUS 3RV2 Preferred successor type is >>3RV2011-1CA20<<
Notes
Product is no longer available. Successor:
3RV2011-1CA20 Compare Products
Additional Information:Overall depth 3RV2011 is greater - or 3RV1011-1CA10 (screws, titanium gray)
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RV10111CA20 | 3RV10111CA20
Product Description Circuit breaker size S00 for motor protection CLASS 10 A-release 1.8...2.5 A Short-circuit release 33 A Spring-type terminal Standard switching capacity !!! Phased-out product !!! Successor is SIRIUS 3RV2 Preferred successor type is >>3RV2011-1CA20<<
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 02/07/2022
Notes
Product is no longer available. Successor:
3RV2011-1CA20 Compare Products
Additional Information:Overall depth 3RV2011 is greater - or 3RV1011-1CA10 (screws, titanium gray)
Successor information
Successor 3RV2011-1CA20
Replacement Description Not available
Price data
Price Group N89
List Price Show prices
Customer Price Show prices
Metal Factor LAP-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (lb) 0.617 lb
Packaging Dimension 1.929 x 3.937 x 3.307
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209302259
UPC 754554408934
Commodity Code 85362010
LKZ_FDB/ CatalogID CC-IC10
Product Group 3715
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2013
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;