10/06/2024 6:19:17 AM
Product Catalog
  • Product Catalog
Minimize
3RV20314RA10 | 3RV20314RA10
Product
Circuit breaker size S2 for motor protection, CLASS 10 A-release 70...80 A N-release 1040 A screw terminal Standard switching capacity
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RV20314RA10 | 3RV20314RA10
Product Description Circuit breaker size S2 for motor protection, CLASS 10 A-release 70...80 A N-release 1040 A screw terminal Standard switching capacity
Product family SIRIUS 3RV2 motor starter protectors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group PA6
List Price Show prices
Customer Price Show prices
Metal Factor LBP-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 2.601 lb
Packaging Dimension 2.441 x 5.787 x 6.575
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209945609
UPC 804766156267
Commodity Code 85362090
LKZ_FDB/ CatalogID CC-IC10
Product Group 5334
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 04/10/2015
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 1200 27-37-04-01
eClass 1400 27-37-04-01
eClass 600 27-37-04-01
eClass 710 27-37-04-01
eClass 800 27-37-04-01
eClass 900 27-37-04-01
eClass 910 27-37-04-01
ETIM 700 EC000074
ETIM 800 EC000074
ETIM 900 EC000074
IDEA 400 4845
UNSPSC 1500 39-12-16-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;