Please note SiePortal functions might not be available from Monday, April 28 03:00 AM CET to Tuesday, April 29 01:00 PM CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3RW55131HF04 | 3RW55131HF04
Product
SIRIUS soft starter 200-480 V 13 A, 24 V AC/DC Screw terminals Fail-safe
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RW55131HF04 | 3RW55131HF04
Product Description SIRIUS soft starter 200-480 V 13 A, 24 V AC/DC Screw terminals Fail-safe
Product family 3RW55 Failsafe soft starters
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group UYX
List Price Show prices
Customer Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 7.055 lb
Packaging Dimension 11.102 x 14.921 x 11.22
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621038865
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 4982
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 11/22/2019
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dibutylbis(pentane-2,4-dionato-O,O')tin

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-09-07
eClass 14 27-37-09-07
eClass 6 27-37-09-07
eClass 7.1 27-37-09-07
eClass 8 27-37-09-07
eClass 9 27-37-09-07
eClass 9.1 27-37-09-07
ETIM 7 EC000640
ETIM 8 EC000640
ETIM 9 EC000640
IDEA 4 4740
UNSPSC 15 39-12-15-21
|
Buy product
Quantity 1 Piece
;