11/17/2024 5:23:13 PM
Product Catalog
  • Product Catalog
Minimize
3RX95130AA00 | 3RX95130AA00
Product
PSN130S 8 A 120 V/230 V AC IP20 Power supply unit 30 V, for AS-i without AS-i data decoupling IN: 120 V / 230 V AC OUT: 30 V DC, 8 A, IP20 with integrated Overload detection with signaling contact
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RX95130AA00 | 3RX95130AA00
Product Description PSN130S 8 A 120 V/230 V AC IP20 Power supply unit 30 V, for AS-i without AS-i data decoupling IN: 120 V / 230 V AC OUT: 30 V DC, 8 A, IP20 with integrated Overload detection with signaling contact
Product family 30 V power supply units
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N4S
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 1.693 lb
Packaging Dimension 5.118 x 5.512 x 2.953
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209914285
UPC 804766419522
Commodity Code 85044083
LKZ_FDB/ CatalogID CC-IC10
Product Group 3721
Group Code R711
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-11
eClass 14 27-24-26-11
eClass 6 27-24-26-11
eClass 7.1 27-24-26-11
eClass 8 27-24-26-11
eClass 9 27-24-26-11
eClass 9.1 27-24-26-11
ETIM 7 EC002583
ETIM 8 EC002583
ETIM 9 EC002583
IDEA 4 3575
UNSPSC 15 32-15-17-06
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;