04/26/2024 3:21:48 AM
Product Catalog
  • Product Catalog
Minimize
3SB19014NA | 3SB19014NA
No picture available
Inscription plate for illuminated pushbutton and switch, flat, round, milky with black font, with graphic symbol: arrow pointing to the right
Notes
Product is no longer available. Successor:
3SU1900-0AB71-0QR0 Compare Products
Additional Information:www.siemens.com/conversion-tool
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SB19014NA | 3SB19014NA
Product Description Inscription plate for illuminated pushbutton and switch, flat, round, milky with black font, with graphic symbol: arrow pointing to the right
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 03/22/2024
Notes
Product is no longer available. Successor:
3SU1900-0AB71-0QR0 Compare Products
Additional Information:www.siemens.com/conversion-tool
Successor information
Successor 3SU1900-0AB71-0QR0
Replacement Description Not available
Price data
Price Group N6B
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.007 lb
Packaging Dimension 0.63 x 0.63 x 0.039
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4011209025349
UPC 754554179292
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 3754
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;