11/21/2024 4:26:45 PM
Product Catalog
  • Product Catalog
Minimize
3SB38010AA3 | 3SB38010AA3
Product
Image similar
ENCLOSURE FOR COMMAND DEVICES, 22MM, ROUND, ENCLOSURE MATERIAL PLASTIC, ENCLOSURE TOP PART GRAY, 1 COMMAND POINT, UNEQUIPPED, FLOOR MOUNTING, 1 X M20 EACH AT TOP AND BOTTOM !!! Phased-out product !!! SIRIUS ACT 3SU1 is successor Preferred successor type is >>3SU1801-0AA00-0AB1<<
Notes
Product is no longer available. Successor:
3SU1801-0AA00-0AB1 Compare Products
Additional Information:www.siemens.com/conversion-tool
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SB38010AA3 | 3SB38010AA3
Product Description ENCLOSURE FOR COMMAND DEVICES, 22MM, ROUND, ENCLOSURE MATERIAL PLASTIC, ENCLOSURE TOP PART GRAY, 1 COMMAND POINT, UNEQUIPPED, FLOOR MOUNTING, 1 X M20 EACH AT TOP AND BOTTOM !!! Phased-out product !!! SIRIUS ACT 3SU1 is successor Preferred successor type is >>3SU1801-0AA00-0AB1<<
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 03/22/2024
Notes
Product is no longer available. Successor:
3SU1801-0AA00-0AB1 Compare Products
Additional Information:www.siemens.com/conversion-tool
Successor information
Successor 3SU1801-0AA00-0AB1
Replacement Description Not available
Price data
Price Group N61
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.397 lb
Packaging Dimension 3.661 x 3.898 x 5.039
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209513419
UPC 754554889177
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 3754
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;