possible alternative: 3SE6315-0BB03-1AP0 as of 10.2022 contact-free safety switch RFID rectangular 106 mm x 25 mm, individually encoded, single teach-in with M12 plug 8-pole, order actuator separately 3SE6310-0BC01
Notes
Product is no longer available
Additional Information:Alternative: 3SE6315-0BB03-1AP0, technically identical, new raw material supplie
.
Article Number (Market Facing Number) |
3SE63150BB03 | 3SE63150BB03 |
Product Description |
possible alternative: 3SE6315-0BB03-1AP0 as of 10.2022 contact-free safety switch RFID rectangular 106 mm x 25 mm, individually encoded, single teach-in with M12 plug 8-pole, order actuator separately 3SE6310-0BC01
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 12/23/2022 |
Notes |
Product is no longer available
Additional Information:Alternative: 3SE6315-0BB03-1AP0, technically identical, new raw material supplie
.
|
Price Group |
N6Q |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
120 Day/Days |
Net Weight (lb) |
0.198 lb |
Packaging Dimension |
4.724 x 6.299 x 1.181 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209900738 |
UPC |
040892854176 |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
3750 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/01/2006 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|