11/25/2024 3:26:26 PM
Product Catalog
  • Product Catalog
Minimize
3SK11202AB40 | 3SK11202AB40
Product
SIRIUS SAFETY RELAY BASIC UNIT ADVANCED SERIES RELAY ENABLING CIRCUITS 1 SEMICONDUCTOR ENABLING CIRCUIT US = 24 V DC, 0,5 A SPRING-LOADED TERMINAL
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SK11202AB40 | 3SK11202AB40
Product Description SIRIUS SAFETY RELAY BASIC UNIT ADVANCED SERIES RELAY ENABLING CIRCUITS 1 SEMICONDUCTOR ENABLING CIRCUIT US = 24 V DC, 0,5 A SPRING-LOADED TERMINAL
Product family SIRIUS 3SK1 Advanced basic units
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N6V
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.463 lb
Packaging Dimension 1.417 x 4.291 x 5.984
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209913578
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 3761
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11/05/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium zirconium oxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-18-19
eClass 14 27-37-18-19
eClass 6 27-37-18-19
eClass 7.1 27-37-18-19
eClass 8 27-37-18-19
eClass 9 27-37-18-19
eClass 9.1 27-37-18-19
ETIM 7 EC001449
ETIM 8 EC001449
ETIM 9 EC001449
IDEA 4 5166
UNSPSC 15 39-12-22-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;