11/23/2024 8:50:02 PM
Product Catalog
  • Product Catalog
Minimize
3SU11000AB101BA0 | 3SU11000AB101BA0
Product
Pushbutton, 22 mm, round, plastic, black, pushbutton, flat, momentary contact type, with holder, 1 NO, screw terminal
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SU11000AB101BA0 | 3SU11000AB101BA0
Product Description Pushbutton, 22 mm, round, plastic, black, pushbutton, flat, momentary contact type, with holder, 1 NO, screw terminal
Product family Actuators and indicators, 22 mm, round, plastic, black
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N6D
List Price Show prices
Customer Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.110 lb
Packaging Dimension 1.969 x 3.937 x 1.181
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209959347
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID CC-IC10
Product Group 5452
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2014
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-12-28
eClass 14 27-37-12-28
eClass 6 27-37-12-28
eClass 7.1 27-37-12-28
eClass 8 27-37-12-28
eClass 9 27-37-12-28
eClass 9.1 27-37-12-28
ETIM 7 EC001028
ETIM 8 EC001028
ETIM 9 EC001028
IDEA 4 5210
UNSPSC 15 39-12-22-16
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;