- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial communication
- Switching devices
- Protection equipment
- Load feeders and motor starters
- Monitoring and control devices
- Safety Technology
- Position and safety switches
- Commanding and signaling devices
- SIRIUS ACT pushbuttons and indicator lights
- Actuators and indicators, 22 mm, round, plastic, black
- Actuators and indicators, 22 mm, metal, shiny
- Actuators and indicators, flat, 30 mm, metal, matte
- Actuators and indicators, customized designs
- Holders
- Modules
- Enclosures
- Empty enclosures
- Pushbuttons and indicator lights in the enclosure
- Pushbuttons and indicator lights in the enclosure for AS-Interface
- Pushbuttons and indicator lights in the enclosure for IO-Link
- Pushbuttons and indicator lights in the enclosure for connection to SIMATIC ET 200
- Two-hand operation consoles
- Accessories
- SIRIUS 3SB2 pushbuttons and indicator lights, 16 mm
- Phase-out products SIRIUS 3SB1/3SB3/3SF5 pushb. a. indicator lights
- SIRIUS 3SE71 cable-operated switches
- Class 52 - 30mm Pilot Devices
- SIRIUS 3SE73 conveyor belt unbalance trackers
- SIRIUS 3SE2, 3SE3 foot switches
- SIRIUS 8WD4 signaling columns
- SIRIUS 8WD5 integrated signal lamps
- Parametrization, configuration and visualization with SIRIUS
- SITOP power supplies
 - SIRIUS non-stabilized power supplies
- Transformers
- Filters
- Reactors
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
enclosure for command devices, 22 mm, round, enclosure material plastic, enclosure top part gray, 1 control point plastic, recess for label, without equipment
Article Number (Market Facing Number) |
3SU18010AA000AB1 | 3SU18010AA000AB1 |
Product Description |
enclosure for command devices, 22 mm, round, enclosure material plastic, enclosure top part gray, 1 control point plastic, recess for label, without equipment
|
Product family |
Empty enclosures |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
N6J |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (lb) |
0.545 lb |
Packaging Dimension |
3.858 x 3.701 x 3.189 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209968264 |
UPC |
804766075001 |
Commodity Code |
85389099 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5452 |
Group Code |
R711 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 10/01/2014 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-37-12-05 |
eClass |
14 |
27-37-12-05 |
eClass |
6 |
27-37-12-05 |
eClass |
7.1 |
27-37-12-05 |
eClass |
8 |
27-37-12-05 |
eClass |
9 |
27-37-12-05 |
eClass |
9.1 |
27-37-12-05 |
ETIM |
7 |
EC000200 |
ETIM |
8 |
EC000200 |
ETIM |
9 |
EC000200 |
IDEA |
4 |
5219 |
UNSPSC |
15 |
39-12-22-21 |
|
Please follow the below links to get further information about the product:
|
|
|