11/23/2024 11:05:43 AM
Product Catalog
  • Product Catalog
Minimize
3TK28100A | 3TK28100A
Product
SIRIUS safety relay Connecting cable length 1 meter for connecting the safe speed monitor 3TK2810-1 with the adapter for connection of encoders (3TK2810-1A/3TK2810-1B)
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3TK28100A | 3TK28100A
Product Description SIRIUS safety relay Connecting cable length 1 meter for connecting the safe speed monitor 3TK2810-1 with the adapter for connection of encoders (3TK2810-1A/3TK2810-1B)
Product family Accessories
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N6M
List Price Show prices
Customer Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 90 Day/Days
Net Weight (lb) 0.130 lb
Packaging Dimension 4.449 x 5.512 x 0.591
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209879591
UPC 887621549213
Commodity Code 85444290
LKZ_FDB/ CatalogID CC-IC10
Product Group 5837
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-08-92
eClass 14 27-37-08-92
eClass 6 27-37-92-12
eClass 7.1 27-37-92-12
eClass 8 27-37-92-12
eClass 9 27-37-92-12
eClass 9.1 27-37-92-12
ETIM 7 EC002615
ETIM 8 EC002615
ETIM 9 EC002615
UNSPSC 15 39-12-15-21
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;