SIRIUS safety relay with relay enabling circuits (EC) 24 V AC/DC, 22.5 mm Screw terminal Basic device Auto-start, monitored start EC instantaneous: 3 NO EC delayed: 0 NO SC: 1NC max. error category EN 13849-1: 4 Maximum achievable PL according to EN 13849-1: e Maximum achievable SIL according to IEC 61508: 3
Notes
Additional Information:Successor 3SK1111-1AB30 is 1:1 compatible regarding dimensions and function
Article Number (Market Facing Number) |
3TK28201CB30 | 3TK28201CB30 |
Product Description |
SIRIUS safety relay with relay enabling circuits (EC) 24 V AC/DC, 22.5 mm Screw terminal Basic device Auto-start, monitored start EC instantaneous: 3 NO EC delayed: 0 NO SC: 1NC max. error category EN 13849-1: 4 Maximum achievable PL according to EN 13849-1: e Maximum achievable SIL according to IEC 61508: 3
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 02/19/2015 |
Notes |
Additional Information:Successor 3SK1111-1AB30 is 1:1 compatible regarding dimensions and function
|
Successor |
3SK1111-1AB30 |
Replacement Description |
Not available |
Price Group |
N6M |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
LAO----- |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (lb) |
0.659 lb |
Packaging Dimension |
1.299 x 4.606 x 4.961 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209840539 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5837 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 05/01/2012 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|