06/26/2024 1:59:17 AM
Product Catalog
  • Product Catalog
Minimize
3TY75000A | 3TY75000A
Product
Image similar
main contact elements for 3TF50 3 movable and 6 fixed contact pieces !!product phase-out!! successor contactor is 3RT2047
Notes
Additional Information:the successor is 3RT2047-…
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3TY75000A | 3TY75000A
Product Description main contact elements for 3TF50 3 movable and 6 fixed contact pieces !!product phase-out!! successor contactor is 3RT2047
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 05/01/2019
Notes
Additional Information:the successor is 3RT2047-…
Price data
Price Group NAX
List Price Show prices
Customer Price Show prices
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (lb) 0.463 lb
Packaging Dimension 1.929 x 2.047 x 2.874
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209060272
UPC 754554206615
Commodity Code 85369095
LKZ_FDB/ CatalogID NSE
Product Group 5804
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
UNSPSC 15 39-12-15-22
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;