SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
Minimize
3UB81134BB2 | 3UB81134BB2
Product
Image similar
ESP200 Catalog NO 48ATB3S00 Solid state overload relay For motor protection 0.75 to 3.4 Amp Size A 3 phase Class 5...30, switchable Direct mounting and stand-alone Main circuit: screw terminals Auxiliary circuit scrw terminal Manual automatic reset
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3UB81134BB2 | 3UB81134BB2
Product Description ESP200 Catalog NO 48ATB3S00 Solid state overload relay For motor protection 0.75 to 3.4 Amp Size A 3 phase Class 5...30, switchable Direct mounting and stand-alone Main circuit: screw terminals Auxiliary circuit scrw terminal Manual automatic reset
Product family Overload Relays, Class 48, 958 and 3RB20
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group UWW
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 31 Day/Days
Net Weight (lb) 0.507 lb
Packaging Dimension 4.37 x 4.606 x 3.976
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209724792
UPC Not available
Commodity Code 8536490080
LKZ_FDB/ CatalogID CC-IC10
Product Group 5439
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-10-14
eClass 14 27-37-10-14
eClass 6 27-37-10-14
eClass 7.1 27-37-10-14
eClass 8 27-37-10-14
eClass 9 27-37-10-14
eClass 9.1 27-37-10-14
ETIM 7 EC002055
ETIM 8 EC002055
ETIM 9 EC002055
IDEA 4 5365
UNSPSC 15 39-12-23-30
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;