ESP200 Catalog NO 48ATC1S00 Solid state overload relay For motor protection 3 to 12 Amp Size A1, 1 phase Class 5...30, switchable Direct mounting and stand-alone Main circuit: windows Auxiliary circuit scrw terminal Manual automatic reset
Article Number (Market Facing Number) |
3UB88234CW2 | 3UB88234CW2 |
Product Description |
ESP200 Catalog NO 48ATC1S00 Solid state overload relay For motor protection 3 to 12 Amp Size A1, 1 phase Class 5...30, switchable Direct mounting and stand-alone Main circuit: windows Auxiliary circuit scrw terminal Manual automatic reset
|
Product family |
Overload Relays, Class 48, 958 and 3RB20 |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
UWW |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
36 Day/Days |
Net Weight (lb) |
0.441 lb |
Packaging Dimension |
3.465 x 4.134 x 3.268 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209774360 |
UPC |
Not available |
Commodity Code |
8536490080 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5439 |
Group Code |
R711 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/01/2006 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-10-14 |
eClass |
14 |
27-37-10-14 |
eClass |
6 |
27-37-10-14 |
eClass |
7.1 |
27-37-10-14 |
eClass |
8 |
27-37-10-14 |
eClass |
9 |
27-37-10-14 |
eClass |
9.1 |
27-37-10-14 |
ETIM |
7 |
EC002055 |
ETIM |
8 |
EC002055 |
ETIM |
9 |
EC002055 |
IDEA |
4 |
5365 |
UNSPSC |
15 |
39-12-23-30 |
|
Please follow the below links to get further information about the product:
|
|
|