11/28/2024 6:56:40 AM
Product Catalog
  • Product Catalog
Minimize
3UF19001KA00 | 3UF19001KA00
Product
Bus termination module for SINEC L2-RS 485 and PROFIBUS RS 485 for bus connection after the last device at the bus line Supply voltage: 24 V AC 110/115/120/220/230/240 V AC 380/400/415 V AC
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3UF19001KA00 | 3UF19001KA00
Product Description Bus termination module for SINEC L2-RS 485 and PROFIBUS RS 485 for bus connection after the last device at the bus line Supply voltage: 24 V AC 110/115/120/220/230/240 V AC 380/400/415 V AC
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N7G
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.613 lb
Packaging Dimension 2.126 x 4.016 x 4.409
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209065284
UPC 754554965949
Commodity Code 85389091
LKZ_FDB/ CatalogID CC-IC10
Product Group 5836
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-08-92
eClass 14 27-37-08-92
eClass 6 27-37-92-12
eClass 7.1 27-37-92-12
eClass 8 27-37-92-12
eClass 9 27-37-92-12
eClass 9.1 27-37-92-12
ETIM 7 EC002615
ETIM 8 EC002615
ETIM 9 EC002615
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;