11/23/2024 8:19:12 PM
Product Catalog
  • Product Catalog
Minimize
3UF72001AA000 | 3UF72001AA000
Product
Operator panel, installation in control cabinet door or front plate, can be plugged onto basic unit or extension modules, 10 LEDs for status display and 5 freely assignable keys for manual control, light gray
Notes
Product is no longer available. Successor:
3UF7200-1AA01-0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3UF72001AA000 | 3UF72001AA000
Product Description Operator panel, installation in control cabinet door or front plate, can be plugged onto basic unit or extension modules, 10 LEDs for status display and 5 freely assignable keys for manual control, light gray
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 04/01/2022
Notes
Product is no longer available. Successor:
3UF7200-1AA01-0 Compare Products
Successor information
Successor 3UF7200-1AA01-0
Replacement Description Operator panel titanium gray, installation in control cabinet door or front plate, can be plugged onto basic unit or extension modules, 10 LEDs for status display and 5 freely assignable keys for manual control
Price data
Price Group N7G
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (lb) 0.203 lb
Packaging Dimension 1.85 x 4.488 x 2.165
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209593541
UPC 754554901701
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 5836
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;