11/28/2024 3:41:12 AM
Product Catalog
  • Product Catalog
Minimize
3UF73201AU000 | 3UF73201AU000
Product
Fail-safe digital module DM-F local, for fail-safe shutdown via hardware signal Us: 110...240 V AC/DC 2 relay enabling circuits, 2 relay outputs, safety function can be set via DIP switch, maximum achievable SIL IEC 61508: 3, maximum achievable PL ISO 13849-1: E
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3UF73201AU000 | 3UF73201AU000
Product Description Fail-safe digital module DM-F local, for fail-safe shutdown via hardware signal Us: 110...240 V AC/DC 2 relay enabling circuits, 2 relay outputs, safety function can be set via DIP switch, maximum achievable SIL IEC 61508: 3, maximum achievable PL ISO 13849-1: E
Product family SIMOCODE pro 3UF7 motor management and control devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N7G
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.853 lb
Packaging Dimension 2.067 x 5.236 x 5.236
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209841789
UPC 040892789850
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 5836
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium zirconium oxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-08-05
eClass 14 27-37-08-05
eClass 6 27-37-08-05
eClass 7.1 27-37-08-05
eClass 8 27-37-08-05
eClass 9 27-37-08-05
eClass 9.1 27-37-08-05
ETIM 7 EC002613
ETIM 8 EC002613
ETIM 9 EC002613
IDEA 4 4776
UNSPSC 15 39-12-15-52
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;