11/28/2024 2:28:58 AM
Product Catalog
  • Product Catalog
Minimize
3UF79020AA000 | 3UF79020AA000
Product
Initialization module for the automatic parameterization of SIMOCODE pro S/proV, for fixed mounting in switchgear
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3UF79020AA000 | 3UF79020AA000
Product Description Initialization module for the automatic parameterization of SIMOCODE pro S/proV, for fixed mounting in switchgear
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N7G
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.066 lb
Packaging Dimension 5.118 x 5.118 x 0.394
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209902602
UPC 887621011826
Commodity Code 85235110
LKZ_FDB/ CatalogID CC-IC10
Product Group 5836
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 05/28/2009
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-08-92
eClass 14 27-37-08-92
eClass 6 27-37-92-12
eClass 7.1 27-37-92-12
eClass 8 27-37-92-12
eClass 9 27-37-92-12
eClass 9.1 27-37-92-12
ETIM 7 EC002615
ETIM 8 EC002615
ETIM 9 EC002615
UNSPSC 15 26-12-16-20
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;