!!! product phase-out !!! The preferred successor type is 3UG5816-2AA40 line monitoring IO-Link 3-phase+N digital monitoring relay for 3-phase voltage with N-conductor for IO-Link 50...60 Hz AC 3 x 160 to 690 V phase sequence, phase failure phase asymmetry undervoltage and overvoltage hysteresis 1-20 V line stabilization delay tripping delay time 1 changeover contact, spring-loaded connection system
Notes
Article Number (Market Facing Number) |
3UG48162AA40 | 3UG48162AA40 |
Product Description |
!!! product phase-out !!! The preferred successor type is 3UG5816-2AA40 line monitoring IO-Link 3-phase+N digital monitoring relay for 3-phase voltage with N-conductor for IO-Link 50...60 Hz AC 3 x 160 to 690 V phase sequence, phase failure phase asymmetry undervoltage and overvoltage hysteresis 1-20 V line stabilization delay tripping delay time 1 changeover contact, spring-loaded connection system
|
Product family |
Line monitoring |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 10/01/2023 |
Notes |
|
Successor |
3UG5816-2AA40 |
Replacement Description |
Not available |
Price Group |
PF7 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
LAO----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (lb) |
0.324 lb |
Packaging Dimension |
1.339 x 3.937 x 4.37 |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209895799 |
UPC |
040892870886 |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5885 |
Group Code |
R711 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 05/01/2012 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-18-03 |
eClass |
14 |
27-37-18-03 |
eClass |
6 |
27-37-18-03 |
eClass |
7.1 |
27-37-18-03 |
eClass |
8 |
27-37-18-03 |
eClass |
9 |
27-37-18-03 |
eClass |
9.1 |
27-37-18-03 |
ETIM |
7 |
EC001441 |
ETIM |
8 |
EC001441 |
ETIM |
9 |
EC001441 |
IDEA |
4 |
4727 |
UNSPSC |
15 |
39-12-15-21 |
|
Please follow the below links to get further information about the product:
|
|
|