11/24/2024 12:10:03 AM
Product Catalog
  • Product Catalog
Minimize
3UG48251CA40 | 3UG48251CA40
Product
Digital monitoring relay for residual current monitoring with residual-current transformer 3UL23 for IO-Link Setting range 0.03 A to 40 A separate for warning threshold and switch-off value ON delay and tripping delay 0 to 999.9 s Shutdown hysteresis up to 50% Warning hysteresis 5% fixed Width 22.5mm, 2 change-over contacts with or without fault buffer screw terminal
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3UG48251CA40 | 3UG48251CA40
Product Description Digital monitoring relay for residual current monitoring with residual-current transformer 3UL23 for IO-Link Setting range 0.03 A to 40 A separate for warning threshold and switch-off value ON delay and tripping delay 0 to 999.9 s Shutdown hysteresis up to 50% Warning hysteresis 5% fixed Width 22.5mm, 2 change-over contacts with or without fault buffer screw terminal
Product family Residual-current monitoring relays
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group PF7
List Price Show prices
Customer Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.388 lb
Packaging Dimension 3.858 x 1.299 x 4.37
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209912533
UPC 195125228887
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5885
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 02/14/2013
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-18-09
eClass 14 27-37-18-09
eClass 6 27-37-18-09
eClass 7.1 27-37-18-09
eClass 8 27-37-18-09
eClass 9 27-37-18-09
eClass 9.1 27-37-18-09
ETIM 7 EC001445
ETIM 8 EC001445
ETIM 9 EC001445
IDEA 4 4727
UNSPSC 15 39-12-15-21
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;