Digital monitoring relay for residual current monitoring with residual-current transformer 3UL23 for IO-Link Setting range 0.03 A to 40 A separate for warning threshold and switch-off value ON delay and tripping delay 0 to 999.9 s Shutdown hysteresis up to 50% Warning hysteresis 5% fixed Width 22.5mm, 2 change-over contacts with or without fault buffer spring-type connection system
Article Number (Market Facing Number) |
3UG48252CA40 |
Product Description |
Digital monitoring relay for residual current monitoring with residual-current transformer 3UL23 for IO-Link Setting range 0.03 A to 40 A separate for warning threshold and switch-off value ON delay and tripping delay 0 to 999.9 s Shutdown hysteresis up to 50% Warning hysteresis 5% fixed Width 22.5mm, 2 change-over contacts with or without fault buffer spring-type connection system
|
Product family |
Residual-current monitoring relays |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
PF7 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
LAO----- |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (lb) |
0.324 lb |
Packaging Dimension |
3.858 x 1.26 x 4.37 |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209912540 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5885 |
Group Code |
R711 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 02/14/2013 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-18-09 |
eClass |
14 |
27-37-18-09 |
eClass |
6 |
27-37-18-09 |
eClass |
7.1 |
27-37-18-09 |
eClass |
8 |
27-37-18-09 |
eClass |
9 |
27-37-18-09 |
eClass |
9.1 |
27-37-18-09 |
ETIM |
7 |
EC001445 |
ETIM |
8 |
EC001445 |
ETIM |
9 |
EC001445 |
IDEA |
4 |
4727 |
UNSPSC |
15 |
39-12-15-21 |
|
Please follow the below links to get further information about the product:
|
|
|