11/19/2024 8:28:49 AM
Product Catalog
  • Product Catalog
Minimize
3VA51606ED310AA0
Product
SIEMENS LOW VOLTAGE 3VA UL MOLDED CASE CIRCUIT BREAKER WITH THERMAL - MAGNETIC TRIP UNIT. 3VA51 FRAME WITH HIGH (CLASS H) BREAKING CAPACITY. 60A 3-POLE (25KAIC AT 600Y/347) (65KAIC AT 480V). TM210 TRIP UNIT WITH FIXED Ir FIXED Ii. SPECIAL FEATURES: WITHOUT LUGS. DIMENSIONS (W x H x D) IN: 3 x 5.5 x 3.7.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VA51606ED310AA0
Product Description SIEMENS LOW VOLTAGE 3VA UL MOLDED CASE CIRCUIT BREAKER WITH THERMAL - MAGNETIC TRIP UNIT. 3VA51 FRAME WITH HIGH (CLASS H) BREAKING CAPACITY. 60A 3-POLE (25KAIC AT 600Y/347) (65KAIC AT 480V). TM210 TRIP UNIT WITH FIXED Ir FIXED Ii. SPECIAL FEATURES: WITHOUT LUGS. DIMENSIONS (W x H x D) IN: 3 x 5.5 x 3.7.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group M98
List Price Show prices
Customer Price Show prices
Metal Factor LOA-----
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 2.050 lb
Packaging Dimension 3.622 x 5.906 x 4.567
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948840917
UPC 804766300721
Commodity Code 8536209900
LKZ_FDB/ CatalogID LV10
Product Group 5385
Group Code P360
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2016
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 14 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;