11/19/2024 8:34:03 AM
Product Catalog
  • Product Catalog
Minimize
3VA52177ED310AA0
Product
SIEMENS LOW VOLTAGE 3VA UL MOLDED CASE CIRCUIT BREAKER WITH THERMAL - MAGNETIC TRIP UNIT. 3VA52 FRAME WITH VERY HIGH (CLASS C) BREAKING CAPACITY. 175A 3-POLE (35KAIC AT 600V) (100KAIC AT 480V). TM210 TRIP UNIT WITH FIXED Ir FIXED Ii. SPECIAL FEATURES: WITHOUT LUGS. DIMENSIONS (W x H x D) IN: 4.1 x 7.3 x 4.2.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VA52177ED310AA0
Product Description SIEMENS LOW VOLTAGE 3VA UL MOLDED CASE CIRCUIT BREAKER WITH THERMAL - MAGNETIC TRIP UNIT. 3VA52 FRAME WITH VERY HIGH (CLASS C) BREAKING CAPACITY. 175A 3-POLE (35KAIC AT 600V) (100KAIC AT 480V). TM210 TRIP UNIT WITH FIXED Ir FIXED Ii. SPECIAL FEATURES: WITHOUT LUGS. DIMENSIONS (W x H x D) IN: 4.1 x 7.3 x 4.2.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group M1A
List Price Show prices
Customer Price Show prices
Metal Factor LOA-----
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 4.409 lb
Packaging Dimension 5.906 x 9.646 x 6.299
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948865033
UPC 804766318030
Commodity Code 8536200020
LKZ_FDB/ CatalogID LV10
Product Group 5385
Group Code P360
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2016
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 14 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;