04/19/2024 5:39:26 PM
Product Catalog
  • Product Catalog
Minimize
3VF9321-1HK10 | 3VF93211HK10
No picture available
ACCESSORY F. 3VF3 CIRC.-BREAKER SHUNT TRIP WITH CONNECTING LEADS AC 50/60HZ 110-240V,DC 110-125V
Notes
Product is no longer available
Additional Information:ORDER THE REPLACEMENT TYPE AT TECHNICAL-ASSISTANCE@SIEMENS.COM(0911-895-5900)
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VF9321-1HK10 | 3VF93211HK10
Product Description ACCESSORY F. 3VF3 CIRC.-BREAKER SHUNT TRIP WITH CONNECTING LEADS AC 50/60HZ 110-240V,DC 110-125V
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/17/2014
Notes
Product is no longer available
Additional Information:ORDER THE REPLACEMENT TYPE AT TECHNICAL-ASSISTANCE@SIEMENS.COM(0911-895-5900)
.
Price data
Price Group N5P
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.397 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 754554487625
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10.1
Product Group 5825
Group Code P360
Country of origin Dominican Republic
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;