SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3VL60801KN300AA0
Product
SIEMENS LOW VOLTAGE VL UL LISTED MOLDED CASE CIRCUIT BREAKER WITH THERMAL - MAGNETIC TRIP UNIT. BREAKER NMG FRAME WITH NORMAL BREAKING CAPACITY. 800A 3-POLE (25KAIC AT 600V) (35KAIC AT 480V). INTERCHANGEABLE TRIP UNIT. DIMENSIONS (W x H x D) IN: 7.5 x 16 x 4.7. without auxiliary release without auxiliary/alarm switch, spare part product only for replacement purposes
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VL60801KN300AA0
Product Description SIEMENS LOW VOLTAGE VL UL LISTED MOLDED CASE CIRCUIT BREAKER WITH THERMAL - MAGNETIC TRIP UNIT. BREAKER NMG FRAME WITH NORMAL BREAKING CAPACITY. 800A 3-POLE (25KAIC AT 600V) (35KAIC AT 480V). INTERCHANGEABLE TRIP UNIT. DIMENSIONS (W x H x D) IN: 7.5 x 16 x 4.7. without auxiliary release without auxiliary/alarm switch, spare part product only for replacement purposes
Product family Ordering Data Overview
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 04/02/2024
Price data
Price Group NDI
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 30.865 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8536200020
LKZ_FDB/ CatalogID LV10.1
Product Group 3742
Group Code P360
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 14 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;